IESNA:LM-63-2002
[TEST]P1459945
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/04/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-686-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3A-AMB-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 60W 0CRI 1590K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.50A 59.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2851.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 59.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
338.3 322.2 308.7 276.5 271.2 271.2 281.9 308.7 370.5 453.7 547.7 639.0 708.8 783.9 872.5 958.5 1028.3 1114.2 1192.0 
1194.7 1154.4 1036.3 759.8 692.7 671.2 614.8 558.4 477.9 400.0 281.9 115.4 61.7 37.6 21.5 8.1 0.0 0.0 
338.3 324.9 300.7 279.2 271.2 273.8 284.6 306.1 359.8 448.4 542.3 625.5 692.7 762.5 861.8 947.7 1022.9 1119.5 1186.7 
1184.0 1138.3 1041.7 770.5 690.0 665.8 622.9 558.4 480.6 416.1 281.9 123.5 64.4 43.0 24.2 8.1 0.0 0.0 
338.3 324.9 308.7 284.6 271.2 273.8 281.9 306.1 354.4 426.9 510.1 590.6 665.8 743.7 810.8 904.8 1009.5 1116.8 1200.1 
1245.7 1221.6 1167.9 1025.6 789.3 732.9 687.3 657.8 561.1 485.9 354.4 169.1 88.6 64.4 43.0 16.1 2.7 0.0 
338.3 324.9 308.7 287.3 276.5 276.5 290.0 308.7 343.6 397.3 467.1 539.6 612.1 690.0 754.4 835.0 955.8 1087.3 1226.9 
1339.7 1374.6 1315.5 1200.1 1076.6 971.9 861.8 794.7 719.5 633.6 477.9 236.3 96.7 53.7 26.8 10.7 2.7 0.0 
338.3 324.9 314.1 298.0 292.6 284.6 287.3 303.4 324.9 357.1 405.4 467.1 526.2 596.0 663.1 759.8 864.5 1001.4 1138.3 
1294.0 1385.3 1444.4 1361.2 1245.7 1124.9 1063.2 1036.3 1001.4 904.8 711.5 394.7 94.0 45.6 24.2 8.1 2.7 0.0 
338.3 322.2 316.8 311.4 306.1 300.7 300.7 303.4 316.8 341.0 373.2 408.1 451.0 502.0 563.8 625.5 714.1 800.1 920.9 
1030.9 1162.5 1248.4 1339.7 1342.4 1350.4 1342.4 1339.7 1385.3 1468.5 1277.9 588.0 228.2 61.7 26.8 10.7 2.7 0.0 
338.3 330.2 324.9 330.2 330.2 332.9 335.6 330.2 346.3 354.4 373.2 392.0 413.4 443.0 472.5 512.8 566.5 625.5 703.4 
789.3 877.9 1001.4 1130.3 1264.5 1393.4 1495.4 1573.3 1618.9 1715.5 1500.8 1264.5 571.8 169.1 43.0 18.8 5.4 0.0 
338.3 332.9 335.6 341.0 349.0 362.4 370.5 381.2 408.1 421.5 429.6 437.6 451.0 464.5 485.9 510.1 539.6 579.9 641.7 
698.0 789.3 880.6 1004.1 1149.1 1304.8 1495.4 1629.6 1742.4 1651.1 1600.1 1645.7 1272.6 445.7 53.7 26.8 5.4 0.0 
338.3 338.3 343.6 359.8 370.5 381.2 392.0 418.8 440.3 461.8 472.5 477.9 494.0 518.2 545.0 555.7 588.0 628.2 684.6 
759.8 848.4 950.4 1057.8 1197.4 1353.1 1527.6 1686.0 1828.3 1621.6 1691.4 1718.2 1326.3 456.4 110.1 29.5 8.1 0.0 
338.3 338.3 346.3 359.8 378.5 392.0 410.8 432.2 459.1 467.1 475.2 483.3 507.4 518.2 539.6 566.5 590.6 647.0 695.3 
765.1 859.1 963.8 1090.0 1235.0 1398.7 1565.2 1758.5 1887.4 1661.9 1780.0 1771.9 1307.5 351.7 96.7 24.2 8.1 0.0 
338.3 335.6 354.4 370.5 389.3 405.4 424.2 451.0 467.1 485.9 496.7 504.7 520.8 534.3 558.4 590.6 630.9 673.9 751.7 
835.0 955.8 1092.7 1243.0 1377.3 1508.8 1661.9 1780.0 1809.5 1557.1 1584.0 1482.0 974.6 228.2 75.2 18.8 8.1 0.0 
338.3 341.0 354.4 373.2 400.0 424.2 440.3 472.5 496.7 520.8 528.9 547.7 574.5 598.7 641.7 684.6 735.6 794.7 856.4 
923.5 963.8 1028.3 1073.9 1149.1 1213.5 1296.7 1366.5 1318.2 1146.4 1138.3 993.4 617.5 161.1 48.3 16.1 8.1 0.0 
338.3 343.6 362.4 381.2 410.8 434.9 467.1 499.4 536.9 563.8 582.6 609.4 639.0 655.1 665.8 684.6 708.8 714.1 735.6 
741.0 746.4 735.6 724.9 719.5 687.3 657.8 649.7 569.2 477.9 443.0 311.4 147.7 48.3 26.8 10.7 5.4 0.0 
338.3 343.6 370.5 397.3 432.2 480.6 520.8 561.1 590.6 606.8 598.7 566.5 526.2 483.3 440.3 394.7 335.6 257.7 193.3 158.4 
145.0 134.2 128.9 126.2 123.5 118.1 112.8 99.3 83.2 75.2 61.7 45.6 29.5 18.8 10.7 5.4 0.0 
338.3 351.7 375.9 416.1 469.8 512.8 547.7 553.1 545.0 488.6 426.9 373.2 332.9 273.8 196.0 163.8 150.3 150.3 147.7 147.7 145.0 
142.3 139.6 134.2 126.2 123.5 118.1 110.1 96.7 83.2 69.8 56.4 40.3 16.1 10.7 5.4 0.0 
338.3 351.7 386.6 440.3 485.9 512.8 515.5 472.5 418.8 381.2 338.3 268.5 201.4 177.2 163.8 158.4 158.4 166.5 174.5 177.2 179.9 179.9 
177.2 174.5 166.5 153.0 142.3 128.9 118.1 91.3 77.9 53.7 37.6 21.5 10.7 2.7 0.0 
338.3 354.4 392.0 445.7 485.9 491.3 448.4 397.3 370.5 332.9 252.4 212.1 196.0 185.2 177.2 166.5 161.1 158.4 166.5 163.8 166.5 169.1 169.1 
169.1 155.7 147.7 136.9 123.5 112.8 104.7 69.8 51.0 40.3 24.2 10.7 2.7 0.0 
338.3 365.1 400.0 445.7 483.3 453.7 394.7 375.9 338.3 265.8 241.6 228.2 214.8 201.4 182.6 163.8 153.0 139.6 139.6 142.3 147.7 142.3 145.0 
150.3 153.0 155.7 153.0 147.7 139.6 128.9 99.3 80.5 56.4 37.6 21.5 5.4 0.0 
338.3 359.8 410.8 456.4 467.1 421.5 381.2 359.8 295.3 257.7 255.0 249.7 238.9 217.5 198.7 163.8 136.9 128.9 123.5 110.1 112.8 115.4 118.1 
118.1 112.8 112.8 110.1 110.1 104.7 96.7 83.2 75.2 64.4 43.0 18.8 2.7 0.0 
338.3 367.8 413.4 448.4 451.0 405.4 373.2 343.6 273.8 265.8 268.5 271.2 260.4 244.3 206.7 163.8 139.6 126.2 110.1 107.4 107.4 107.4 
107.4 104.7 96.7 91.3 85.9 80.5 77.9 72.5 64.4 56.4 43.0 34.9 18.8 5.4 0.0 
338.3 362.4 413.4 448.4 445.7 392.0 365.1 332.9 268.5 271.2 281.9 287.3 284.6 265.8 212.1 161.1 139.6 120.8 107.4 107.4 112.8 120.8 
128.9 118.1 102.0 91.3 88.6 83.2 77.9 72.5 61.7 51.0 37.6 24.2 13.4 2.7 0.0 
338.3 365.1 408.1 445.7 443.0 392.0 365.1 330.2 268.5 268.5 281.9 290.0 279.2 271.2 209.4 163.8 139.6 123.5 107.4 110.1 118.1 
139.6 155.7 142.3 110.1 94.0 88.6 83.2 80.5 72.5 59.1 48.3 37.6 21.5 10.7 2.7 0.0 
